RD15PL3000.000 Y=20.000 - Product Obsolete

Product RD15PL3000.000 Y=20.000 is now an obsolete item. Contact us with any further questions.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products.

RD15PL3000.000 Y=20.000

AccuMini Rail, 15mm, Precision

Lead Time:  Contact Factory Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 50.0 mm  Max: 3000.0 mm  Tolerance +/- 0.1 mm


  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearing from contaminants... effective system life is maximized
  • Gothic design, which provides high roll moment capacity...a requirement for stand-alone applications
  • Wear-resistant, engineered polymer retainer which re-duces system inertia and noise

Dimensions

Dimensions
Dimension Value
[A2] 15.0 mm
[H2] 13.0 mm
[N6] 7.5 mm
[S3] M4
[S5] 4.5 mm
[S6] 8.0 mm
[X] 40.0 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Rail
Size 15
Rail Length 3,000.0 mm (118.11 in)
Hole Width 4.5 mm (0.18 in)
Accuracy Class Precision
Temperature Max 80 °C (176 °F)
Weight 4.260 kg (9.392 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?